BBB5062264GG2, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB5062264GG2

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Material
Copper
UPC
781810501665
UPC 12 Digit
7818105016655

Dimensions

Dimension - Bar Length inch
22.64 in
Dimension - Bar Length mm
575 mm
Dimension - Bar Thickness inch
0.5 in
Dimension - Bar Thickness mm
13 mm
Dimension - Bar Width inch
6 in
Dimension - Bar Width mm
152 mm

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
25