HUBBELL
WBP_HBBBVR36KT_PRODIMAGE
WBP_HBBBVR36KT_PRODIMAGE

BBBVR36, Bare Copper Busbar for Vertical Rack, 36" Long, 5/8" Wide, 16 Holes

Brand:

Burndy

Catalog ID:

BBBVR36

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar .

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Catalog Number

BBBVR36

Material

Copper

Physical Attribute - Number of Holes

16

UPC

781810489413

UPC 12 Digit

7818104894133

Dimensions

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Width fraction

5/8 in

Dimension - Width inch

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1