HUBBELL
HUS_ID_EM-6359-CHC_PRODIMAGE
HUS_ID_EM-6359-CHC_PRODIMAGE

Pedestal Copper Ground Bracket

Brand:

EMC

Catalog ID:

EM-6359-CHC

Pedestal ground bracket with 6 position plus ground connection

Applications: New Installation and rehabilitation of pedestal grounds to accept new #6 AWG bonding harness or braid

Pedestal Ground Bracket with 6 positions

Product details

General

Catalog Number

EM-6359-CHC

Dimensions

Dimensions

5.463 in x 1.000 in x 1.435 in

Height

1.435 in

Length

5.463 in

Weight

0.263 lb

Width

1 in

Resources and downloads