HUBBELL
BUR_PPHID-264221_KC-TP
BUR_PPHID-264221_KC-TP

KC20TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

Brand:

Burndy

Catalog ID:

KC20TN

Tin plated; #10 - #5 AWG Stranded Copper or #10 - #4 AWG Solid Copper; 5/16" Stud; 165 in-lb recommended torque.

Product details

General

Catalog Number

KC20TN

Material

Bronze, Leaded, Commercial

Plated

Y

Plating Type

Tin - Electro Plated

Stud Installation Torque inch pounds

180 LBS/in

Trade Name

SERVIT POSTâ„¢

Type

KC and K2C Series

UPC

781810087985

UPC 12 Digit

7818100879855

Dimensions

Dimension - B Length inch

0.41 in

Dimension - Body Width inch

0.50 in

Dimension - D inch

0.63 in

Dimension - Height inch

0.86 in

Dimension - Height mm

21.8 mm

Dimension - L Length Overall mm

36 mm

Dimension - Length Overall inch

1.42 in

Dimension - Nut Width inch

0.69 in

Dimension - P inch

0.22 in

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Solid Size Range

4 AWG-10 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG

Conductor - Copper Str Size Range

5 AWG-10 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

19800

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings