HUBBELL
BUR_PPHID-264221_KC-TP
BUR_PPHID-264221_KC-TP

KC23B1TN, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

Brand:

Burndy

Catalog ID:

KC23B1TN

Mechanical Connector; Cable to Flat; Nut Torque: 275 in-lbs; Stud Torque: 280 in-lbs.

Product details

General

Catalog Number

KC23B1TN

Material

Bronze, Leaded, Commercial

Plated

N

Plating Type

Tin Plated

Stud Installation Torque inch pounds

280 LBS/in

Trade Name

SERVIT POSTâ„¢

Type

KC and K2C Series

UPC

781810002100

UPC 12 Digit

7818100021000

Dimensions

Dimension - B Length inch

0.97 in

Dimension - Body Width inch

0.62 in

Dimension - D inch

1.13 in

Dimension - Height inch

1.05 in

Dimension - Height mm

26.7 mm

Dimension - L Length Overall mm

53 mm

Dimension - Length Overall inch

2.09 in

Dimension - Nut Width inch

0.81 in

Dimension - P inch

0.32 in

Dimension - Width inch

0.94 in

Dimension - Width mm

24 mm

Conductor Related

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG

Conductor - Copper Solid Size Range

10 AWG-1 AWG

Conductor - Copper Str Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

8 AWG-2 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

50

Pallet Quantity

14500

Resources and downloads