HUBBELL
BUR_PPHID-264221_KC
BUR_PPHID-264221_KC

KC28B1G17, SERVIT POST Mechanical Connector, Cable to Flat

Brand:

Burndy

Catalog ID:

KC28B1G17

Mechanical Connector; Cable to Flat; Nut Torque: 500 in-lbs; Post Torque: 660 in-lbs.

Product details

General

Catalog Number

KC28B1G17

Material

Copper Alloy, Cast

Plated

N

Plating Type

Unplated

Trade Name

SERVIT POSTâ„¢

Type

KC and K2C Series

UPC

781810277553

UPC 12 Digit

7818102775533

Dimensions

Dimension - Thread Size

1/2-13

Length

3.45 in

Conductor Related

Conductor - Copper Solid Size Range

1 AWG-4/0 AWG

Conductor - Copper Str Size Range

1 AWG-4/0 AWG

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads