HUBBELL
BUR_PPHID-264221_KC-TP
BUR_PPHID-264221_KC-TP

KC34W, SERVIT POST Mechanical Connector, Cable to Flat, Tin Plated

Brand:

Burndy

Catalog ID:

KC34W

Mechanical Connector; Cable to Flat; Accommodates: 3/0 Stranded - 500 kcmil; 3/4" Stud; Hot Tin Dipped.

Product details

General

Material

Copper Alloy, Cast

Plated

Y

Plating Type

Tin - Hot Dipped

Stud Installation Torque inch pounds

1050 LBS/in

Trade Name

SERVIT POSTâ„¢

Type

KC and K2C Series

UPC 12 Digit

0

Dimensions

Dimension - B Length inch

0.99 in

Dimension - Body Width inch

1.62 in

Dimension - Height inch

2.38 in

Dimension - L Length Overall mm

92 mm

Dimension - Length Overall inch

3.62 in

Dimension - Nut Width inch

2.00 in

Dimension - P inch

0.85 in

Conductor Related

Conductor - Copper Str Size

1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil;300 kcmil

Physical Attribute - Number of Conductors Accommodated Total

1

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads

Product Cross Section Image(s)

Sales Drawings