HUBBELL
C7_Photo_ColorCMYK
C7_Photo_ColorCMYK

C6D, Cast Bronze Clamp, Armored Cable to Water Pipe

Brand:

Burndy

Catalog ID:

C6D

Cast Bronze Clamp, Armored Cable to Water Pipe, 10 AWG - 2 AWG (Str.), 1/2" -1" Water Pipe.

Product details

General

Catalog Number

C6D

Hardware Type

Silicon Bronze

Material

Bronze Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Plated

Y

Plating Type

Zinc

UPC

781810142431

UPC 12 Digit

7818101424311

Dimensions

Dimension - Height inch

1.60 in

Dimension - Height mm

40.6 mm

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.34 in

Dimension - Pad Width inch

0.63 in

Dimension - Width inch

1.06 in

Dimension - Width mm

27 mm

Conductor Related

Conductor - Armored Cable Size

Y

Conductor - Copper Solid Size

8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

8 AWG-2 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

10 AWG - 2 AWG

Conductor - Pipe EMT Size

3/8 in;1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in -1 in

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • Pipe EMT-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings