HUBBELL
WILEYBRAID36-38, Cu Braid, 36.00 IN L, 0.87 IN W, M10 or 3/8" Hardware NOT included
WILEYBRAID36-38, Cu Braid, 36.00 IN L, 0.87 IN W, M10 or 3/8" Hardware NOT included

WILEYBRAID36-38, Cu Braid, 36.00 IN L, 0.87 IN W, M10 or 3/8" Hardware NOT included

Brand:

WILEY

Catalog ID:

WILEYBRAID36-38

WILEY Bonding Jumpers are perfect for tracker applications, galvanized steel, or anywhere a WEEB® washer is not required.

Product details

General

Catalog Number

WILEYBRAID36-38

UPC

621945460959

Dimensions

Bolt Size

3/8 in

Certifications And Compliance

Certified Listed

UL2703

Industry Standard(s)

UL2703

UL Listed

Yes

Logistics

Carton Quantity

25

Pallet Quantity

4200