HUBBELL
HPS_ID_VS8HTJC_PRODIMAGE
HPS_ID_VS8HTJC_PRODIMAGE

High Temp Joint Compound, 8 oz Bottle

Brand:

ANDERSON

Catalog ID:

VS8HTJC

High Temperature Joint Compound/Inhibitor with conductive grit, 8 oz Plastic bottle

  • Synthetic-based high temperature compound for use with all Connection Types
  • 8 oz Plastic bottle

Product details

General

Catalog Number

VS8HTJC

Material

Synthetic

Product Category

Inhibitor

Type

HTJC High Temperature Joint Compound

UPC

096359363477

Dimensions

Dimensions

2.000 in x 2.000 in x 7.000 in

Height

7 in

Length

2 in

Weight

0.84 lb

Width

2 in

Logistics

Carton Quantity

12

Container Size

8 oz

Pallet Quantity

960