HUBBELL
HPS_ID_80S0150100_PRODIMAGE
HPS_ID_80S0150100_PRODIMAGE

Veri*Lite Line Post Insulator SR 15 kV

Brand:

OHIO BRASS

Catalog ID:

80S0150100

Horizontal Line Post 15 kV Clamptop / Gain Base.

This Veri*Lite Line Post distribution insulator (VLLP) is produced from the highest quality materials and manufactured with Hubbell proprietary silicone rubber for enchanced hydrophobic characteristics backed by thorough testing and research.

  • Weathersheds molded with proprietary silicone rubber
  • Proven direct bond interface

Product details

General

Application

Horizontal Line Post

Cantilever Bending Strength - Max.

2800 Lbs (12.5 kN)

Cantilever Bending Strength - Routine

1235 Lbs. (5.5 kN)

Catalog Number

80S0150100

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground/Base

Gain Base

Fitting - Live Line End

Horizontal Clamptop

Material

Silicone

Material - End Fitting

Galvanized Steel

Number of Sheds

2

Tension Range

2500 lb

UPC

096359438434

Dimensions

Angle

5

Diameter - Shed(s)

4.8" (121mm)

Dimensions

15 in x 4.77 in x 12 in

Height

12 in

Length

15 in

Length - Effective

12.5 in

Rod Diameter

1.5 in

Thickness - Housing

0.22" (5.5mm)

Weight

9.8 lb

Width

4.77 in

Electrical Ratings

Arc Distance - Dry

7.4" (188mm)

Creep and Leakage Distance

11.0" (279mm)

Critical Impulse Flashover (CIFO) - Positive

150 kV

Flashover Voltage - 60 Hz Dry

90 kV

Flashover Voltage - 60 Hz Wet

70 kV

Voltage - Line

15000 V

Voltage Rating

15 kV

Withstand Voltage - Lightning Impulse (Positive)

140 kV

Certifications And Compliance

Industry Standard(s)

ANSI

Logistics

Carton Quantity

2

Pallet Quantity

40

Standard Package

3