text.skipToContent text.skipToNavigation

Veri*Lite VLS Insulator

by OHIO BRASS 

Catalog ID: 4050032A07

Suspension Ball & Socket 46 kV.

Product Details

General

Application Suspension
Fitting - Ground/Base Socket
Fitting - Live Line End Ball
Material ESP
Material - End Fitting Socket - Duct. Iron / Ball - Steel
Material - Pin (Cotter) Stainless Steel
Number of Sheds 6
Shed Style Uniform
Strength Rating - Ultimate 15000 lb
Tensile Strength 70 kN
Tensile Strength - Routine 7500

Dimensions

Diameter - Shed(s) 150 mm
Length - Effective 438 mm
Rod Diameter 0.625
Thickness - Housing 0.150
Weight 1.81 kg

Electrical Ratings

Arc Distance - Dry 438 mm
Creep and Leakage Distance 990 mm
Critical Impulse Flashover (CIFO) - Negative 330
Critical Impulse Flashover (CIFO) - Positive 320
Flashover Voltage - 60 Hz Dry 190
Flashover Voltage - 60 Hz Wet 140
Voltage - Line 35000/46000 V

Certifications and Compliance

Industry Standard(s) IEC

Logistics

Pallet Quantity 150
Standard Package 12

Resources/Downloads