HUBBELL
Image of 4050061400 Veri*Lite VLS Insulator
* Representative image
Image of 4050061400 Veri*Lite VLS Insulator

Veri*Lite VLS Insulator

Brand:

OHIO BRASS

Catalog ID:

4050061400

Suspension Clevis Tongue 69 kV.

This Veri*Lite Suspension insulator (VLS) is designed to be a direct replacement for 6 porcelain distribution bells and is produced from the highest quality materials and manufactured with ESPâ„¢ rubber backed by thorough testing and research.

  • Made from tough, durable ESP polymer
  • relpaces six 10" x 5-3/4" distribution deadend bells

Product details

General

Application

Suspension

Catalog Number

4050061400

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground/Base

Clevis

Fitting - Live Line End

Tongue

Material

ESP

Material - End Fitting

Steel

Material - Pin (Cotter)

Stainless Steel

Number of Sheds

12

Shed Style

Uniform

Strength Rating - Ultimate

15000 lb

Tensile Strength

15 kip

Tensile Strength - Routine

7500

UPC

096359264385

Dimensions

Diameter - Shed(s)

5.9

Dimensions

36.06 in x 5.9 in x 5.9 in

Height

5.9 in

Length

36.06 in

Length - Effective

34.5 in

Rod Diameter

0.625

Thickness - Housing

0.15

Weight

7 lb

Width

5.9 in

Electrical Ratings

Arc Distance - Dry

35.2

Creep and Leakage Distance

84 IN (2134 mm)

Critical Impulse Flashover (CIFO) - Negative

580

Critical Impulse Flashover (CIFO) - Positive

610

Flashover Voltage - 60 Hz Dry

370

Flashover Voltage - 60 Hz Wet

305

Voltage - Line

69000 V

Certifications And Compliance

Industry Standard(s)

ANSI

Logistics

Pallet Quantity

96

Standard Package

12