HUBBELL
Standoff Insulator - 15kV
* Representative image
Standoff Insulator - 15kV

Standoff Insulator - 15kV

Brand:

Reuel

Catalog ID:

U-SOI2260BB

15kV Standoff Insulator - High Creep for Indoor and Outdoor Applications - Overall Length = 6.00 in, Shed Outside Diameter = 3.62 in - (2) 3/8 in-16 Threaded Inserts in each End

High strength values in cantilever, compression and tension

  • Standoff insulator
  • high creep
  • Indoor & outdoor applications

Product details

General

Application

Stand-Off Insulator - High Creep

Bottom Terminal Type

Aluminum Threaded Inserts

Cantilever Bending Strength - Routine

600 lb

Catalog Number

U-SOI2260BB

Color

Gray

Indoor/Outdoor

Either

Number of Bolt Holes - Bottom Terminal

2

Number of Bolt Holes - Top Terminal

2

Number of Sheds

7

Plating - Bottom Terminal

Unplated

Press Minimum

20000

Tensile Strength

2000 lb.

Top Terminal Plating

Unplated

Top Terminal Type

Threaded Inserts

Torsional Strength

-

Type

Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter

2.25 in

Diameter - Bottom Terminal Bolt Circle

1.12 in

Diameter - Bottom Terminal Bolt Holes

3/8-16

Diameter - Large Shed

3.62 in

Diameter - Top Terminal Bolt Circle

1.12 in

Diameter - Top Terminal Bolt Holes

3/8-16

Diameter - Top Terminal Outside

2.25 in

Length

6 in

Weight

2.4 lb

Electrical Ratings

kV Class

15 kV

Minimum Creepage

13.85 in

Minimum Strike

6 in

Certifications And Compliance

Industry Standard(s)

ANSI C29.9

Resources and downloads