HPS_ID_U-SOI3735CC_PRODIMAGE
* Representative image
HPS_ID_U-SOI3735CC_PRODIMAGE

Standoff Insulator - 15kV

Brand:

Reuel

Catalog ID:

U-SOI3760HCJJ

15kV Standoff Insulator - High Creep for Indoor and Outdoor Applications - Overall Length = 6.00 in, Shed Outside Diameter = 3.75 in - (2) 3/8 in-16 Threaded Inserts in each End; 1.38 in Dia. B.C.

Product details

General

Application
Stand-Off Insulator - High Creep
Bottom Terminal Type
Aluminum Threaded Inserts
Cantilever Bending Strength - Routine
1250 lb
Color
Gray
Number of Bolt Holes - Bottom Terminal
2
Number of Bolt Holes - Top Terminal
2
Number of Sheds
6
Plating - Bottom Terminal
Unplated
Press Minimum
20000
Tensile Strength
3000 lb.
Top Terminal Plating
Unplated
Top Terminal Type
Aluminum Threaded Inserts
Torsional Strength
-
Type
Cast Epoxy Cycloaliphatic

Dimensions

Bottom Terminal Diameter
3.75 in
Diameter - Bottom Terminal Bolt Circle
1.38 in
Diameter - Bottom Terminal Bolt Holes
3/8-16
Diameter - Large Shed
3.75 in
Diameter - Top Terminal Bolt Circle
1.38 in
Diameter - Top Terminal Bolt Holes
3/8-16
Diameter - Top Terminal Outside
3.75 in
Length
6 in
Weight
3.8 lb

Electrical Ratings

kV Class
15 kV
Minimum Creepage
12.41 in
Minimum Strike
6 in

Certifications And Compliance

Industry Standard(s)
ANSI C29.9