EC_T002C_PRODIMAGE_PRIMARY
EC_T002C_PRODIMAGE_PRIMARY
play

Electro Composites™ - Station Post Insulator T002C

Brand:

Electro Composites

Catalog ID:

T002C

25kV Class - 150kV BIL, Cast Cycloaliphatic Epoxy Station Post Insulator, 9.0" Length, Outdoor Apparatus

Electro Composites Solid Dielectric Epoxy station post insulators are designed to provide the toughest and safest insulator solution for all typical outdoor (and indoor) applications. Designed to be completely interchangeable with traditional porcelain insulators providing performance per the applicable ANSI standard. Made with our proprietary cycloaliphatic epoxy formulation for optimal outdoor performance.

  • Solid cast cycloaliphatic epoxy compound for optimal strength and outdoor service performance
  • Cast-in place zinc plated steel inserts
  • Designed per ANSI C29.9 (for Standard TR models)
  • Can be mounted upright or underhung

Product details

General

Application
Station Post
Bottom Terminal Type
Threaded Inserts
Cantilever Bending Strength - Max.
3000 lb.
Color
Gray
Compressive Strength
50000 lb
Material - Insulation
APG-02 - Cycloaliphatic Epoxy
Mounting Position
Vertical to Horizontal
Number of Bolt Holes - Bottom Terminal
4
Number of Bolt Holes - Top Terminal
4
Plating - Bottom Terminal
Zinc Plated
Tensile Strength
  • 5,500 lb.
  • 5,500 lb
Top Terminal Plating
Zinc Plated
Top Terminal Type
Threaded Inserts
Torsional Strength
17,000 lb
Type
Cast Epoxy Insulator

Dimensions

Bottom Terminal Diameter
4.72 in
Diameter - Bottom Terminal Bolt Circle
2.25 in
Diameter - Bottom Terminal Bolt Holes
1/2-13
Diameter - Large Shed
6.93 in
Diameter - Top Terminal Bolt Circle
2.25 in
Diameter - Top Terminal Bolt Holes
1/2-13
Diameter - Top Terminal Outside
4.72 in
Dimensions
9 in x 6.93 in x 6.93 in
Height
6.93 in
Length
9 in
Weight
10.8 lb
Width
6.93 in

Electrical Ratings

BIL
150 kV
kV Class
25 kV
Minimum Creepage
23 in
Minimum Strike
10 in

Certifications And Compliance

Industry Standard(s)
ANSI C29.9

Resources and downloads

Specifications

Sales Drawings

Videos

play
ElectroComposites Factory Tour: St. Jerome (VI00124E)