HPS_ID_PSSP175TR216_PRODIMAGE
HPS_ID_PSSP175TR216_PRODIMAGE

Silicone Station Post

Brand:

Hubbell

Catalog ID:

PSSP175TR216

Silicone Station Post insulator, series 175, 3" bolt circles.

Hubbell provides polymer station posts with proprietary Hubbell silicone for improved contamination performance and a fiberglass core rod with an over-molded design to prevent moisture ingress.

  • Hydrophobic, silicone polymer for improved contamination performance
  • Over-molded design to prevent moisture ingress
  • Lightweight, vandalism resistant and price competitive compared to porcelain
  • Designed to meet the requirements of the associated TR numbers

Product details

General

Application
Station Post
Cantilever Bending Strength - Routine
989
Fitting - Ground/Base
3" B.C. Tapped
Fitting - Live Line End
3" B.C. Tapped
Material
Silicone
Material - End Fitting
Galvanized Steel
Number of Sheds
20
Shed Style
Alternating
Tensile Strength
Standard Strength
Tensile Strength - Routine
10000 lb
Torsional Strength
3000
UPC
096359697831

Dimensions

Diameter - Large Shed
5.9
Diameter - Small Shed
4.7
Dimensions
30 in x 5.9 in x 5.9 in
Height
5.9 in
Length
30 in
Length - Effective
30 in
Rod Diameter
1.75
Weight
33 lb
Width
5.9 in

Electrical Ratings

BIL
350 kV
Creep and Leakage Distance
86.6 in (2200 mm)
kV Class
69 kV
Voltage - Line
69 kV
Withstand Voltage - 60 Hz Wet
155

Certifications And Compliance

Industry Standard(s)
ANSI TR 216

Logistics

Standard Package
1