HUBBELL
HPS_PPHID_866108_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_866108_PRODIMAGE_96.jpg

Quadri*Sil Braced Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

BLP080F00000

Quadri*Sil Braced Line Post 230kV, Flat base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

Product details

General

Application

Horizontal V Assembly

Catalog Number

BLP080F00000

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

930 lb

Strength Rating - Minimum Ultimate, Vertical (V)

9960 lb

Tensile Strength

7500 lb.

Type

Horizontal V Assembly

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Dimensions

12 in x 10 in x 85.0 in

Distance From Pole

30 in

Height

85 in

Length

12 in

Length - Brace Section

104.5

Length - Effective

93.4 in

Length - Suspension Insulator

97.5

Rod Diameter

2.5

Width

10 in

Electrical Ratings

Arc Distance - Dry

76

Creep and Leakage Distance

208

Critical Impulse Flashover (CIFO) - Negative

1270

Critical Impulse Flashover (CIFO) - Positive

1175

Flashover Voltage - 60 Hz Dry

755 kV

Flashover Voltage - 60 Hz Wet

670 kV

Voltage Rating

230 V

Withstand Voltage - 60 Hz Dry

755

Withstand Voltage - 60 Hz Wet

500 kV

Withstand Voltage - Lightning Impulse (Negative)

1140 kV

Withstand Voltage - Lightning Impulse (Positive)

1055 kV

Certifications And Compliance

Industry Standard(s)

ANSI