Brand:
OHIO BRASS
Catalog ID:
BLP046G12000
The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.
Application
Catalog Number
EU RoHS Indicator
Fitting - Ground End
Fitting - Live Line End
Material
Material - End Fitting
Shed Style
Strength Rating - Minimum Ultimate, Longitudinal (L)
Strength Rating - Minimum Ultimate, Vertical (V)
Tensile Strength
Type
UPC
Angle
Diameter - Shed(s)
Dimensions
Distance From Pole
Height
Length
Length - Brace Section
Length - Effective
Length - Suspension Insulator
Rod Diameter
Weight
Width
Arc Distance - Dry
Creep and Leakage Distance
Critical Impulse Flashover (CIFO) - Negative
Critical Impulse Flashover (CIFO) - Positive
Flashover Voltage - 60 Hz Dry
Flashover Voltage - 60 Hz Wet
Voltage Rating
Withstand Voltage - 60 Hz Dry
Withstand Voltage - 60 Hz Wet
Withstand Voltage - Lightning Impulse (Negative)
Withstand Voltage - Lightning Impulse (Positive)
Industry Standard(s)