Quadri*Sil Braced Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

BLP043F12000

Quadri*Sil Braced Line Post 138kV, Flat base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

Product details

General

Application
Braced Line Post
Fitting - Ground End
Aluminum Flat
Fitting - Live Line End
Two Hole Blade
Material
Silicone
Material - End Fitting
Galvanized Steel
Shed Style
Uniform
Strength Rating - Minimum Ultimate, Longitudinal (L)
1625 lb
Strength Rating - Minimum Ultimate, Vertical (V)
11130 lb
Tensile Strength
7500 lb.
Type
Braced Line Post
UPC
096359716013

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Dimensions
12 in x 10 in x 74.0 in
Distance From Pole
2 in
Height
74 in
Length
12 in
Length - Brace Section
81
Length - Effective
55.9 in
Length - Suspension Insulator
73.8
Rod Diameter
2.5
Width
10 in

Electrical Ratings

Arc Distance - Dry
44.3
Creep and Leakage Distance
113
Critical Impulse Flashover (CIFO) - Negative
780
Critical Impulse Flashover (CIFO) - Positive
670
Flashover Voltage - 60 Hz Dry
435 KV
Flashover Voltage - 60 Hz Wet
395 kV
Voltage Rating
115/138 V
Withstand Voltage - 60 Hz Dry
435
Withstand Voltage - 60 Hz Wet
295 kV
Withstand Voltage - Lightning Impulse (Negative)
700 kV
Withstand Voltage - Lightning Impulse (Positive)
600 kV

Certifications And Compliance

Industry Standard(s)
ANSI