Quadri*Sil Braced Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

BLP046G12000

QuadriSil Braced Line Post 138kV, Gain base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

Product details

General

Application
Braced Line Post
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Two Hole Blade
Material
Silicone
Material - End Fitting
Galvanized Steel
Shed Style
Uniform
Strength Rating - Minimum Ultimate, Longitudinal (L)
1550 lb
Strength Rating - Minimum Ultimate, Vertical (V)
11350 lb
Tensile Strength
7500 lb.
Type
Braced Line Post
UPC
096359502296

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Dimensions
82 in x 8.06 in x 21.49 in
Distance From Pole
2 in
Height
21.49 in
Length
82 in
Length - Brace Section
87
Length - Effective
58.2 in
Length - Suspension Insulator
80.3
Rod Diameter
2.5
Weight
75.6 lb
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
46.7
Creep and Leakage Distance
120
Critical Impulse Flashover (CIFO) - Negative
820
Critical Impulse Flashover (CIFO) - Positive
710
Flashover Voltage - 60 Hz Dry
460 kV
Flashover Voltage - 60 Hz Wet
415 kV
Voltage Rating
115/138 V
Withstand Voltage - 60 Hz Dry
460
Withstand Voltage - 60 Hz Wet
310 kV
Withstand Voltage - Lightning Impulse (Negative)
735 kV
Withstand Voltage - Lightning Impulse (Positive)
635 kV

Certifications And Compliance

Industry Standard(s)
ANSI