HUBBELL
HPS_PPHID_866106_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_866106_PRODIMAGE_96.jpg

Quadri*Sil Braced Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

BLP058F12000

Quadri*Sil Braced Line Post 161kV, Flat base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

Product details

General

Application

Braced Line Post

Catalog Number

BLP058F12000

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

1250 lb

Strength Rating - Minimum Ultimate, Vertical (V)

11240 lb

Tensile Strength

7500 lb.

Type

Braced Line Post

UPC

096359522690

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Dimensions

12 in x 10 in x 96.0 in

Distance From Pole

2 in

Height

96 in

Length

12 in

Length - Brace Section

105

Length - Effective

70.1 in

Length - Suspension Insulator

97.5

Rod Diameter

2.5

Width

10 in

Electrical Ratings

Arc Distance - Dry

58.8

Creep and Leakage Distance

151

Critical Impulse Flashover (CIFO) - Negative

1005

Critical Impulse Flashover (CIFO) - Positive

900

Flashover Voltage - 60 Hz Dry

580 kV

Flashover Voltage - 60 Hz Wet

510 kV

Voltage Rating

161 V

Withstand Voltage - 60 Hz Dry

580

Withstand Voltage - 60 Hz Wet

380 kV

Withstand Voltage - Lightning Impulse (Negative)

900 kV

Withstand Voltage - Lightning Impulse (Positive)

810 kV

Certifications And Compliance

Industry Standard(s)

ANSI