HUBBELL
HPS_PPHID_866106_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_866106_PRODIMAGE_96.jpg

Quadri*Sil Braced Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

BLP075F12000

Quadri*Sil Braced Line Post 230kV, Flat base

The Quadri*Sil® transmission braced line post insulator (BLP) embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 2.5" core rod diameter post braced with a 5/8" diameter suspension insulator.

  • Combines a suspension and post insulator for increased mechanical capabilities
  • Higher transverse capacity
  • Increased vertical loading
  • Compact design reduces right-of-way

Product details

General

Application

Braced Line Post

Catalog Number

BLP075F12000

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Two Hole Blade

Material

Silicone

Material - End Fitting

Galvanized Steel

Shed Style

Uniform

Strength Rating - Minimum Ultimate, Longitudinal (L)

985 lb

Strength Rating - Minimum Ultimate, Vertical (V)

11220 lb

Tensile Strength

7500 lb.

Type

Braced Line Post

UPC

096359697275

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Dimensions

123 in x 10 in x 26.26 in

Distance From Pole

2 in

Height

26.26 in

Length

123 in

Length - Brace Section

128

Length - Effective

86.6 in

Length - Suspension Insulator

121.3

Rod Diameter

2.5

Weight

98.5 lb

Width

10 in

Electrical Ratings

Arc Distance - Dry

74

Creep and Leakage Distance

196

Critical Impulse Flashover (CIFO) - Negative

1240

Critical Impulse Flashover (CIFO) - Positive

1140

Flashover Voltage - 60 Hz Dry

745kV

Flashover Voltage - 60 Hz Wet

640 kV

Voltage Rating

230 V

Withstand Voltage - 60 Hz Dry

745

Withstand Voltage - 60 Hz Wet

480 kV

Withstand Voltage - Lightning Impulse (Negative)

1115 kV

Withstand Voltage - Lightning Impulse (Positive)

1025 kV

Certifications And Compliance

Industry Standard(s)

ANSI