text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5220081903

Product Details

General

Cantilever Bending Strength - Max. 3310 LB
Cantilever Bending Strength - Routine 1655 LB
Fitting - Ground End Al. Flat 8" x 10"
Fitting - Live Line End Two Hole Long Blade
Material ESP
Number of Sheds 16
Shed Style Uniform

Dimensions

Angle 12 °
Diameter - Shed(s) 7.6 IN (193 mm)
Length 12 in
Length - Effective 54 in
Rod Diameter 2.5
Thickness - Housing 0.12 in
Width 10 in

Electrical Ratings

Arc Distance - Dry 44 IN (1078 mm)
Creep and Leakage Distance 110 IN (2794 mm)
Critical Impulse Flashover (CIFO) - Negative 785 kV
Critical Impulse Flashover (CIFO) - Positive 675 kV
Flashover Voltage - 60 Hz Dry 440 kV
Flashover Voltage - 60 Hz Wet 385 kV
kV Class 115.00/138.00 kV

Resources/Downloads

Videos

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)