text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5220141002

2.5" Line Post, 2 hole blade, Aluminum gain base 12" CL

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 2000 LB
    Cantilever Bending Strength - Routine 1000 LB
    EU RoHS Indicator Contact Manufacturer
    Fitting - Ground End Al. Gain
    Fitting - Live Line End Two Hole Blade
    Material ESP
    Number of Sheds 28
    Shed Style Uniform
    UPC 096359266228

    Dimensions

    Angle 12 °
    Diameter - Shed(s) 7.6 IN (193 mm)
    Length 14 in
    Length - Effective 85 in
    Rod Diameter 2.5
    Thickness - Housing 0.12 in
    Width 8.06 in

    Electrical Ratings

    Arc Distance - Dry 76 IN (1862 mm)
    Creep and Leakage Distance 194 IN (4928 mm)
    Critical Impulse Flashover (CIFO) - Negative 1280 kV
    Critical Impulse Flashover (CIFO) - Positive 1180 kV
    Flashover Voltage - 60 Hz Dry 755 kV
    Flashover Voltage - 60 Hz Wet 635 kV
    kV Class 230.00 kV

    Resources/Downloads