text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230091008

3.0" Line Post, 2 hole blade, Steel flat base 9x13 7/8" bolts

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 5240 LB
    Cantilever Bending Strength - Routine 2620 LB
    Fitting - Ground End Steel Flat 9" x 13"
    Fitting - Live Line End Two Hole Blade
    Material ESP
    Number of Sheds 18
    Shed Style Uniform
    UPC 096359359432

    Dimensions

    Angle 14 °
    Diameter - Shed(s) 9.3 IN (228.8 mm)
    Length 15 in
    Length - Effective 60 in
    Rod Diameter 3
    Thickness - Housing > 3MM
    Width 11 in

    Electrical Ratings

    Arc Distance - Dry 50 IN (1,270 mm)
    Creep and Leakage Distance 140 IN (3,556 mm)
    Critical Impulse Flashover (CIFO) - Negative 870 kV
    Critical Impulse Flashover (CIFO) - Positive 780 kV
    Flashover Voltage - 60 Hz Dry 495 kV
    Flashover Voltage - 60 Hz Wet 420 kV
    kV Class 115.00/138.00 kV

    Resources/Downloads