text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230111005

3.0" Line Post, 2 hole blade, 5" bolt circle

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 4370 LB
    Cantilever Bending Strength - Routine 2185 LB
    Fitting - Ground End 5" B.C. Tapped
    Fitting - Live Line End Two Hole Blade
    Material ESP
    Number of Sheds 22
    Shed Style Uniform

    Dimensions

    Angle 0 °
    Diameter - Shed(s) 9.3 IN (228.8 mm)
    Length 5.91 in
    Length - Effective 69 in
    Rod Diameter 3
    Thickness - Housing > 3MM
    Width 5.91 in

    Electrical Ratings

    Arc Distance - Dry 60 IN (1,524 mm)
    Creep and Leakage Distance 171 IN (4,343 mm)
    Critical Impulse Flashover (CIFO) - Negative 1035 kV
    Critical Impulse Flashover (CIFO) - Positive 950 kV
    Flashover Voltage - 60 Hz Dry 590 kV
    Flashover Voltage - 60 Hz Wet 505 kV
    kV Class 138.00/161.00 kV

    Resources/Downloads