text.skipToContent text.skipToNavigation

Hi*Lite Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: 5230161007

Product Details

General

Cantilever Bending Strength - Max. 3070 LB
Cantilever Bending Strength - Routine 1535 LB
Fitting - Ground End Steel Gain
Fitting - Live Line End Two Hole Blade
Material ESP
Number of Sheds 32
Shed Style Uniform

Dimensions

Angle 14 °
Diameter - Shed(s) 9.3 IN (228.8 mm)
Length 17 in
Length - Effective 95 in
Rod Diameter 3
Thickness - Housing > 3MM
Width 9.83 in

Electrical Ratings

Arc Distance - Dry 87 IN (2,210 mm)
Creep and Leakage Distance 250 IN (6,350 mm)
Critical Impulse Flashover (CIFO) - Negative 1445 kV
Critical Impulse Flashover (CIFO) - Positive 1370 kV
Flashover Voltage - 60 Hz Dry 825 kV
Flashover Voltage - 60 Hz Wet 710 kV
kV Class 230.00 kV

Resources/Downloads

Videos

Ohio Brass Polymer Insulator Tester (VI08041E1015)

Ohio Brass Insulator Crate Packaging (VI0816E)

Ohio Brass Vertical Load Test-345KV BLP-250 series post-R01 (VI0820E)