Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250048S0070

2.5" Line Post, Standard Leak, Two Hole Blade, Steel Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
2960 LB
Cantilever Bending Strength - Routine
1480 LB
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Steel Gain
Fitting - Live Line End
Tear Drop Blade
Number of Sheds
40
Shed Style
Uniform
UPC
096359446491

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Length
12 in
Length - Effective
60.6 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
49.2 IN (1249 MM)
Creep and Leakage Distance
126 IN (3200 MM)
Critical Impulse Flashover (CIFO) - Negative
880
Critical Impulse Flashover (CIFO) - Positive
770
Flashover Voltage - 60 Hz Dry
515
Flashover Voltage - 60 Hz Wet
450
kV Class
161 kV