HUBBELL
HPS_ID_P250XXXS0040_PRODIMAGE
* Representative image
HPS_ID_P250XXXS0040_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P300042S0080

3" Line Post, Standard Leak, Two Hole Blade, Steel Flat Base with 8"x10" holes for 3/4" bolts, 9"x13" holes for 7/8" bolts, and 14" CL holes for 1" bolts.

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

5810 LB

Cantilever Bending Strength - Routine

2905 LB

Catalog Number

P300042S0080

Fitting - Ground End

Steel Flat

Fitting - Live Line End

Tear Drop Blade

Number of Sheds

35

Shed Style

Uniform

Dimensions

Angle

14

Diameter - Shed(s)

8.2

Length

15 in

Length - Effective

55 in

Rod Diameter

3 in

Width

10 in

Electrical Ratings

Arc Distance - Dry

44.8 (1140MM)

Creep and Leakage Distance

134 (3406MM)

Critical Impulse Flashover (CIFO) - Negative

780

Critical Impulse Flashover (CIFO) - Positive

685

Flashover Voltage - 60 Hz Dry

440

Flashover Voltage - 60 Hz Wet

400

Voltage Rating

115 kV

Resources and downloads