HPS_ID_P250XXXS1020_PRODIMAGE
* Representative image
HPS_ID_P250XXXS1020_PRODIMAGE
HPS_ID_P250XXXS1020_2_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250065S1020

2.5" Line Post, Standard Leak, Horizontal Clamptop, Aluminum Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
2220 LB
Cantilever Bending Strength - Routine
1110 LB
EU RoHS Indicator
Contact Manufacturer
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Horizontal Clamptop
Number of Sheds
54
Shed Style
Uniform
UPC
096359522799

Dimensions

Angle
12
Diameter - Shed(s)
5.06
Length
14 in
Length - Effective
77.9 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
66.1 IN (1678 MM)
Creep and Leakage Distance
170 IN (4318 MM)
Critical Impulse Flashover (CIFO) - Negative
1140
Critical Impulse Flashover (CIFO) - Positive
1035
Flashover Voltage - 60 Hz Dry
675
Flashover Voltage - 60 Hz Wet
580
kV Class
230 kV