HUBBELL
HPS_PPHID_611381_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611381_PRODIMAGE_96.jpg

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250084S1030

2.5" Line Post, Standard Leak, Horizontal Clamptop, Aluminum Flat Base with 12" CL, 8"x10", and 8"x13" holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

1740 LB

Cantilever Bending Strength - Routine

870 LB

Catalog Number

P250084S1030

Fitting - Ground End

Aluminum Flat

Fitting - Live Line End

Horizontal Clamptop

Number of Sheds

70

Shed Style

Uniform

Dimensions

Angle

12

Diameter - Shed(s)

5.06

Length

14 in

Length - Effective

96.9 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Width

8.06 in

Electrical Ratings

Arc Distance - Dry

85.5 IN (2171 MM)

Creep and Leakage Distance

221 IN (5613 MM)

Critical Impulse Flashover (CIFO) - Negative

1440

Critical Impulse Flashover (CIFO) - Positive

1345

Flashover Voltage - 60 Hz Dry

860

Flashover Voltage - 60 Hz Wet

715

kV Class

230 kV