text.skipToContent text.skipToNavigation

Quadri*Sil Horizontal Line Post Insulator

by OHIO BRASS 

Catalog ID: P250080S9020

2.5" Line Post, Std. Leak, Ext. 2 Hole blade, Aluminum gain base 12" CL

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Cantilever Bending Strength - Max. 1860 LB
    Cantilever Bending Strength - Routine 930 LB
    Fitting - Ground End Aluminum Gain
    Fitting - Live Line End Long Tear Drop Blade
    Number of Sheds 66
    Shed Style Uniform
    Tensile Strength 15000

    Dimensions

    Diameter - Shed(s) 5.06
    Length - Effective 91.4 in
    Rod Diameter 2.5 in
    Thickness - Housing > 3MM
    Width 8.06 in

    Electrical Ratings

    Arc Distance - Dry 80.6 IN (2047 MM)
    Creep and Leakage Distance 208 IN (5283 MM)
    Critical Impulse Flashover (CIFO) - Negative 1360
    Critical Impulse Flashover (CIFO) - Positive 1265
    Flashover Voltage - 60 Hz Dry 815
    Flashover Voltage - 60 Hz Wet 680
    kV Class 230.00 kV