HPS_ID_P250XXXS9020_PRODIMAGE
* Representative image
HPS_ID_P250XXXS9020_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250092S9020

2.5" Line Post, Standard Leak, Long Two Hole Blade, Aluminum Gain Base with 12" CL holes for 7/8" bolts

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
1630 LB
Cantilever Bending Strength - Routine
815 LB
Fitting - Ground End
Aluminum Gain
Fitting - Live Line End
Long Tear Drop Blade
Number of Sheds
76
Shed Style
Uniform
Tensile Strength
15000 lb.

Dimensions

Diameter - Shed(s)
5.06
Length - Effective
103.2 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM
Width
8.06 in

Electrical Ratings

Arc Distance - Dry
92.7 IN (2354 MM)
Creep and Leakage Distance
240 IN (6096 MM)
Critical Impulse Flashover (CIFO) - Negative
1550
Critical Impulse Flashover (CIFO) - Positive
1455
Flashover Voltage - 60 Hz Dry
925
Flashover Voltage - 60 Hz Wet
765
kV Class
230 kV