HUBBELL
HPS_PPHID_611381_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611381_PRODIMAGE_96.jpg

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250111S908B

2.5" Line Post, Standard Leak, Long Two Hole Blade, Steel Flat Base with 12" CL and 8"x13" holes for 7/8" bolts, with 15" Corona Ring

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

1350 LB

Cantilever Bending Strength - Routine

675 LB

Catalog Number

P250111S908B

Fitting - Ground End

Steel Flat

Fitting - Live Line End

Long Tear Drop Blade

Number of Sheds

92

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length - Effective

122.1 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

112.1 IN (2847 MM)

Creep and Leakage Distance

290 IN (7366 MM)

Critical Impulse Flashover (CIFO) - Negative

1830

Critical Impulse Flashover (CIFO) - Positive

1745

Flashover Voltage - 60 Hz Dry

1085

Flashover Voltage - 60 Hz Wet

880

kV Class

345 kV