HUBBELL
HPS_PPHID_611381_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611381_PRODIMAGE_96.jpg

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250116S908B

2.5" Line Post, Standard Leak, Long Two Hole Blade, Steel Flat Base with 12" CL and 8"x13" holes for 7/8" bolts, with 15" Corona Ring

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

1290 LB

Cantilever Bending Strength - Routine

645 LB

Catalog Number

P250116S908B

Fitting - Ground End

Steel Flat

Fitting - Live Line End

Long Tear Drop Blade

Number of Sheds

96

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length - Effective

126.9 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

116.9 IN (2969 MM)

Creep and Leakage Distance

303 IN (7696 MM)

Critical Impulse Flashover (CIFO) - Negative

1900

Critical Impulse Flashover (CIFO) - Positive

1820

Flashover Voltage - 60 Hz Dry

1125

Flashover Voltage - 60 Hz Wet

910

kV Class

345 kV