HUBBELL
HPS_PPHID_611381_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611381_PRODIMAGE_96.jpg

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P300100S1070

3" Line Post, Standard Leak, Horizontal Clamptop, Steel Gain Base with 12" and 14" CL holes for 1" bolts.

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3" core rod for increased mechanical strength.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

2570 LB

Cantilever Bending Strength - Routine

1285 LB

Catalog Number

P300100S1070

Fitting - Ground End

Steel Gain

Fitting - Live Line End

Horizontal Clamp Top

Number of Sheds

83

Shed Style

Uniform

Dimensions

Angle

14

Diameter - Shed(s)

8.2

Length

17 in

Length - Effective

112.4 in

Rod Diameter

3 in

Width

8.07 in

Electrical Ratings

Arc Distance - Dry

103.2 (2621MM)

Creep and Leakage Distance

313 (7950MM)

Critical Impulse Flashover (CIFO) - Negative

1690

Critical Impulse Flashover (CIFO) - Positive

1590

Flashover Voltage - 60 Hz Dry

1015

Flashover Voltage - 60 Hz Wet

935

Voltage Rating

345 kV

Resources and downloads