HUBBELL
HPS_ID_P250XXXS0040_PRODIMAGE
* Representative image
HPS_ID_P250XXXS0040_PRODIMAGE

Quadri*Sil Horizontal Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P350066S0030

3.5" Line Post, Standard Leak, Two Hole Blade, Steel Flat Base with 14" CL holes for 1-1/4" bolts, and 10"x15" holes for 7/8" bolts.

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a 3.5" core rod for the highest mechanical strength.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

5530 LB

Cantilever Bending Strength - Routine

2765 LB

Catalog Number

P350066S0030

Fitting - Ground End

Steel Flat

Fitting - Live Line End

Tear Drop Blade

Number of Sheds

28

Shed Style

Uniform

Dimensions

Angle

15

Diameter - Shed(s)

8.2

Length

18 in

Length - Effective

80.4 in

Rod Diameter

3.5 in

Width

12 in

Electrical Ratings

Arc Distance - Dry

67.8 (1722)

Creep and Leakage Distance

176.5 (4483)

Critical Impulse Flashover (CIFO) - Negative

1145

Critical Impulse Flashover (CIFO) - Positive

1045

Flashover Voltage - 60 Hz Dry

670

Flashover Voltage - 60 Hz Wet

610

Voltage Rating

161 kV

Resources and downloads