HUBBELL
HPS_ID_P250XXX2050_PRODIMAGE
HPS_ID_P250XXX2050_PRODIMAGE

Quadri*Sil Vertical Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250113S2050

2.5" Line Post, Standard Leak, Vertical Clamptop, 5" Bolt Circle with 5/8" Thru Holes

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

1310 LB

Cantilever Bending Strength - Routine

650 LB

Catalog Number

P250113S2050

Fitting - Ground End

5'' Bolt Circle, 5/8'' tapped hole

Fitting - Live Line End

Vertical Clamptop

Number of Sheds

94

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length - Effective

124.6 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

114.5 IN (2908 MM)

Creep and Leakage Distance

297 IN (7544 MM)

Critical Impulse Flashover (CIFO) - Negative

1885

Critical Impulse Flashover (CIFO) - Positive

1800

Flashover Voltage - 60 Hz Dry

1125

Flashover Voltage - 60 Hz Wet

905

kV Class

345 kV