HUBBELL
HPS_PPHID_611381_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611381_PRODIMAGE_96.jpg

Quadri*Sil Vertical Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250053S3150

2.5" Line Post, Standard Leak, 5" Bolt Circle, 5" Bolt Circle with 5/8" Thru Holes

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

2710 LB

Cantilever Bending Strength - Routine

1355 LB

Catalog Number

P250053S3150

Fitting - Ground End

5'' Bolt Circle, 5/8'' through hole

Fitting - Live Line End

5'' (127mm) Bolt Circle 5/8'' (16mm) Tapped Hole

Number of Sheds

44

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length - Effective

62.9 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

54 IN (1371 MM)

Creep and Leakage Distance

139 IN (3531 MM)

Critical Impulse Flashover (CIFO) - Negative

950

Critical Impulse Flashover (CIFO) - Positive

855

Flashover Voltage - 60 Hz Dry

565

Flashover Voltage - 60 Hz Wet

495

kV Class

161 kV