HUBBELL
HPS_ID_P250XXX2050_PRODIMAGE
HPS_ID_P250XXX2050_PRODIMAGE

Quadri*Sil Vertical Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250024S2050

2.5" Line Post, Standard Leak, Vertical Clamptop, 5" Bolt Circle with 5/8" Thru Holes

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

5000 LB

Cantilever Bending Strength - Routine

2500 LB

Catalog Number

P250024S2050

Fitting - Ground End

5'' Bolt Circle, 5/8'' tapped hole

Fitting - Live Line End

Vertical Clamptop

Number of Sheds

20

Shed Style

Uniform

UPC

096359569688

Dimensions

Diameter - Shed(s)

5.06

Length - Effective

35 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

25 IN (635 MM)

Creep and Leakage Distance

63 IN (1600 MM)

Critical Impulse Flashover (CIFO) - Negative

505

Critical Impulse Flashover (CIFO) - Positive

385

Flashover Voltage - 60 Hz Dry

255

Flashover Voltage - 60 Hz Wet

235

kV Class

69 kV