HUBBELL
HPS_ID_P250XXX2050_PRODIMAGE
HPS_ID_P250XXX2050_PRODIMAGE

Quadri*Sil Vertical Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250038S2050

2.5" Line Post, Standard Leak, Vertical Clamptop, 5" Bolt Circle with 5/8" Thru Holes

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

3520 LB

Cantilever Bending Strength - Routine

1760 LB

Catalog Number

P250038S2050

EU RoHS Indicator

Contact Manufacturer

Fitting - Ground End

5'' Bolt Circle, 5/8'' tapped hole

Fitting - Live Line End

Vertical Clamptop

Number of Sheds

32

Shed Style

Uniform

UPC

096359442097

Dimensions

Diameter - Shed(s)

5.06

Length - Effective

49.5 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

39.5 IN (1003 MM)

Creep and Leakage Distance

101 IN (2565 MM)

Critical Impulse Flashover (CIFO) - Negative

730

Critical Impulse Flashover (CIFO) - Positive

615

Flashover Voltage - 60 Hz Dry

410

Flashover Voltage - 60 Hz Wet

370

kV Class

138 kV