HPS_ID_P250XXX2050_PRODIMAGE
HPS_ID_P250XXX2050_PRODIMAGE

Quadri*Sil Vertical Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250060S2050

2.5" Line Post, Standard Leak, Vertical Clamptop, 5" Bolt Circle with 5/8" Thru Holes

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.
2370 LB
Cantilever Bending Strength - Routine
1185 LB
Fitting - Ground End
5'' Bolt Circle, 5/8'' tapped hole
Fitting - Live Line End
Vertical Clamptop
Number of Sheds
50
Shed Style
Uniform
UPC
096359578727

Dimensions

Diameter - Shed(s)
5.06
Length - Effective
71.3 in
Rod Diameter
2.5 in
Thickness - Housing
> 3MM

Electrical Ratings

Arc Distance - Dry
61.3 IN (1557 MM)
Creep and Leakage Distance
158 IN (4013 MM)
Critical Impulse Flashover (CIFO) - Negative
1065
Critical Impulse Flashover (CIFO) - Positive
955
Flashover Voltage - 60 Hz Dry
625
Flashover Voltage - 60 Hz Wet
540
kV Class
161 kV