HUBBELL
HPS_PPHID_611381_PRODIMAGE_96.jpg
* Representative image
HPS_PPHID_611381_PRODIMAGE_96.jpg

Quadri*Sil Vertical Line Post Insulator

Brand:

OHIO BRASS

Catalog ID:

P250094S3150

2.5" Line Post, Standard Leak, 5" Bolt Circle, 5" Bolt Circle with 5/8" Thru Holes

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Cantilever Bending Strength - Max.

1590 LB

Cantilever Bending Strength - Routine

795 LB

Catalog Number

P250094S3150

Fitting - Ground End

5'' Bolt Circle, 5/8'' through hole

Fitting - Live Line End

5'' (127mm) Bolt Circle 5/8'' (16mm) Tapped Hole

Number of Sheds

78

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length - Effective

104.1 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

95.1 IN (2415 MM)

Creep and Leakage Distance

246 IN (6248 MM)

Critical Impulse Flashover (CIFO) - Negative

1585

Critical Impulse Flashover (CIFO) - Positive

1495

Flashover Voltage - 60 Hz Dry

950

Flashover Voltage - 60 Hz Wet

780

kV Class

345 kV