Glass Bell Suspension w/ Zinc Sleeve, 25000 lb

Brand:

OHIO BRASS

Catalog ID:

PCN12146DC

5-3/4" x 10" Glass Bell Suspension w/ Zinc Sleeve.

Hubbell has partnered with LaGranja Insulators (LGI) to provide toughened glass insulators with a long 90+ year experience with a supply record of 120+ million insulators installed in distribution and transmission grids in 100+ countries across the world.

  • Toughened glass insulator
  • Full range of ANSI or CSA class insulators

Product details

General

Application
Glass Bell Suspension
Break Strength
45 N·m (400 lb·in)
Fitting - Ground/Base
CS-5 Socket
Fitting - Live Line End
CS-5 Ball
Material
Glass
Material - End Fitting
Galvanized Steel w/ Zinc Sleeve
Strength Rating - Ultimate
25000 lb

Dimensions

Diameter - Bell
255 mm (10")
Height
5.75 in
Weight
8.6 lb

Electrical Ratings

Creep and Leakage Distance
320 mm (12-5/8")
Critical Impulse Flashover (CIFO) - Negative
130 kV
Critical Impulse Flashover (CIFO) - Positive
125 kV
Flashover Voltage - 60 Hz Dry
80 kV
Flashover Voltage - 60 Hz Wet
50 kV

Certifications And Compliance

Industry Standard(s)
CSA

Logistics

Pallet Quantity
90
Standard Package
6

Resources and downloads