text.skipToContent text.skipToNavigation

Hi*Lite XL Susp. Insulator

by OHIO BRASS 

Catalog ID: D102101A00

Suspension/Deadend Insulator.

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Application Suspension
    Fitting - Ground/Base Socket
    Fitting - Live Line End Chain Eye
    Material ESP
    Material - End Fitting Ductile Iron/Steel
    Number of Sheds 42
    Shed Style Alternating
    Strength Rating - Ultimate 27000 lb
    Tensile Strength 120 kN
    Tensile Strength - Routine 13500 lb. (60 kN)

    Dimensions

    Diameter - Shed(s) 4.3, 5.5 IN (105, 135 mm)
    Length - Effective 74.7 in
    Thickness - Housing 0.12'' (3 mm)
    Weight 9.94 lb

    Electrical Ratings

    Arc Distance - Dry 64.3 IN (1575 mm)
    Creep and Leakage Distance 211.2 IN (5364 mm)
    Critical Impulse Flashover (CIFO) - Negative 1040 kV
    Critical Impulse Flashover (CIFO) - Positive 1033 kV
    Flashover Voltage - 60 Hz Dry 628 kV
    Flashover Voltage - 60 Hz Wet 580 kV
    Voltage - Line 161000 V
    Voltage Rating 69-220 kV

    Certifications and Compliance

    Industry Standard(s) IEC

    Resources/Downloads