text.skipToContent text.skipToNavigation

Hi*Lite XL Susp. Insulator

by OHIO BRASS 

Catalog ID: D130231A02

Suspension/Deadend Insulator.

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Application Suspension
    Fitting - Ground/Base Socket
    Fitting - Live Line End Y-Clevis
    Material ESP
    Material - End Fitting Ductile Iron/Steel
    Number of Sheds 92
    Shed Style Alternating
    Tensile Strength 210 kN
    Tensile Strength - Routine 23650 Lbs. (105 kN)

    Dimensions

    Diameter - Shed(s) 4.3/5.5 IN (109/140 mm)
    Length - Effective 153.5 in
    Thickness - Housing 0.19'' (4.8 mm)
    Weight 30.2 lb

    Electrical Ratings

    Arc Distance - Dry 140.6 IN (3571 mm)
    Creep and Leakage Distance 460.7 IN (11701 mm)
    Critical Impulse Flashover (CIFO) - Negative 2175 kV
    Critical Impulse Flashover (CIFO) - Positive 2125 kV
    Flashover Voltage - 60 Hz Dry 1180 kV
    Flashover Voltage - 60 Hz Wet 1105 kV
    Voltage - Line 500000 V
    Voltage Rating 345+ kV
    Withstand Voltage - Lightning Impulse (Negative) 1955 kV
    Withstand Voltage - Lightning Impulse (Positive) 1910 kV

    Certifications and Compliance

    Industry Standard(s) IEC

    Resources/Downloads