text.skipToContent text.skipToNavigation

Hi*Lite XL Susp. Insulator, 120 kN, HL IEC Socket/Y

by OHIO BRASS 

Catalog ID: A100171A02

Suspension/Deadend Insulator.

  • Made from tough, durable ESP polymer
  • Product Details

    General

    Application Suspension
    Fitting - Ground/Base Socket
    Fitting - Live Line End Y-Clevis
    Material ESP
    Material - End Fitting Ductile Iron/Steel
    Number of Sheds 68
    Shed Style Alternating
    Strength Rating - Ultimate 27000 lb
    Tensile Strength 120 kN
    Tensile Strength - Routine 13500 lb. (60 kN)

    Dimensions

    Diameter - Shed(s) 3.8, 4.5 IN (93, 110 mm)
    Length - Effective 114.4 in
    Thickness - Housing 0.12'' (3 mm)
    Weight 15.3 lb

    Electrical Ratings

    Arc Distance - Dry 103.9 IN (2546 mm)
    Creep and Leakage Distance 301.6 IN (7661 mm)
    Critical Impulse Flashover (CIFO) - Negative 1650 kV
    Critical Impulse Flashover (CIFO) - Positive 1615 kV
    Flashover Voltage - 60 Hz Dry 945 kV
    Flashover Voltage - 60 Hz Wet 880 kV
    Voltage - Line 345000 V
    Voltage Rating 220-345 kV

    Certifications and Compliance

    Industry Standard(s) IEC

    Resources/Downloads