HUBBELL
Image of S025072E2010 Quadri*Sil Suspension Insulator
Image of S025072E2010 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025072E2010

25kip Extra High Leak, Eye Eye

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with an extra high leakage shed profile design for improved contamination performance.

Made from hydrophobic silicone polymer

Product details

General

Application

Suspension

Catalog Number

S025072E2010

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

Ball

Material

Silicone Rubber

Material - End Fitting

Steel

Number of Sheds

64

Shed Style

Alternating

Tensile Strength

25 kip 5/8 IN (16 MM)

Tensile Strength - Routine

12,500 lbs

Dimensions

Diameter - Shed(s)

Major: 5.83'', Minor: 4.61''

Length - Effective

80 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Weight

26.8 lb

Electrical Ratings

Arc Distance - Dry

70.3 IN (1785.6 MM)

Creep and Leakage Distance

288 IN (7315.2 MM)

Critical Impulse Flashover (CIFO) - Negative

1130 kV

Critical Impulse Flashover (CIFO) - Positive

1100 kV

Flashover Voltage - 60 Hz Dry

685 kV

Flashover Voltage - 60 Hz Wet

630 kV

kV Class

220 kV

Voltage Rating

230 kV

Certifications And Compliance

Industry Standard(s)

ANSI