HUBBELL
Image of S120056HA070 Quadri*Sil Suspension Insulator
* Representative image
Image of S120056HA070 Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S120056HA070

120Kn High leak,16mm Socket & Ball

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market with a high leakage shed profile design for contaminated environments.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S120056HA070

Fitting - Ground End

IEC Socket

Fitting - Live Line End

IEC Ball Fitting

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

52

Shed Style

Alternating

Strength Rating - Ultimate

26977 lb

Tensile Strength

120kN, 5/8 IN (16 MM)

Tensile Strength - Routine

60 kN

Dimensions

Diameter - Shed(s)

Major: 4.0 IN, Minor: 2.8 IN

Length - Effective

65.83 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

56.6 IN (1436 MM)

Creep and Leakage Distance

167 IN (4251 MM)

Flashover Voltage - 60 Hz Dry

585 kV

Flashover Voltage - 60 Hz Wet

550 kV

Voltage Rating

  • 138000 V
  • 161000 V

Withstand Voltage - 60 Hz Wet

355

Withstand Voltage - Lightning Impulse (Negative)

940 kV

Withstand Voltage - Lightning Impulse (Positive)

940 kV

Resources and downloads